ROKAE - SR3 & SR3C Cobot | 3 kg payload

Variants: With integrated controller

Part No.: RBTX-JAE-0017

Flexible use without enclosure

Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision. Available with integrated control or as a C version with external Cotrollbox and more connections.

This product is not available in your country

Max Payload
3
kg
Protection
IP54
Max Reach
707
mm
Weight
15
kg

Highlights

RBTX tool ICON v1 lil -svg

Technical details

Number of axis - six

Max. reach - 707 mm

Repeatibility - +-0,03 mm

Max. Payload - 3 kg

Operating temperature - 0°C to +45°C

RBTX return money ICON v1 lil -ai (1)

Cost effective

Due to the comparatively low investment costs, you achieve an early ROI

IMG 0852

Scope of Delivery

  • Robot with integrated controller

  • Power supply unit

  • xPAD2 teaching panel

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer