Epson ProSix CX4-A601S | 6 DOF | 600 mm | 4 kg
Variants: with TP4 Bundle
Epson ProSix CX4-A601S – Precise 6-Axis Robot for Flexible Automation
The Epson ProSix CX4-A601S is a compact 6-axis robot with a payload capacity of up to 4 kg and a reach of 600 mm. Offering ±0.01 mm repeatability and a space-saving, IP67-protected design, it is ideal for demanding tasks. The ISO-standardized tool flange enables quick installation of end effectors for versatile applications.
The system supports Ethernet (TCP/IP) and optional fieldbus protocols like PROFINET and EtherNet/IP for seamless communication. Connectivity with PC/PLC via Epson RC+ ensures intuitive programming and smooth integration into automation systems.
Suitable for electronics, automotive, and packaging industries – precise, efficient, and versatile.
Highlights
)
Compact and Precise Automation Solution
The Epson ProSix CX4-A601S is a compact and precise 6-axis robotic arm with a payload capacity of up to 4 kg and a reach of 600 mm. Featuring a repeatability of ±0.01 mm and an IP20 protection rating, it is ideal for space-saving applications and demanding tasks. The ISO-standardized tool flange enables easy installation of various end effectors, ensuring flexibility in a wide range of automation processes.
)
Advanced Connectivity and Efficient Integration
Supporting Ethernet (TCP/IP) and optional fieldbus protocols such as PROFINET and EtherNet/IP, the CX4-A601S ensures efficient communication and seamless integration into automation systems. With PC/PLC connectivity via Epson RC+, the robot provides intuitive programming and smooth operation for modern automation solutions, reducing setup time and maximizing productivity.
)
Ideal for Electronics, Automotive, and Packaging Industries
Weighing 32.2 kg and with a speed of 1 m/s, the ProSix CX4-A601S combines power, flexibility, and precision, making it the perfect choice for assembly, material handling, and packaging tasks. Its compact design and precision-driven capabilities meet the demands of industrial applications, offering a reliable and efficient solution for diverse production environments that require high-performance robotic automation.
)