5-Axis | ReBeL | 400 mm | 2.5kg

Variants: Plug and Play Version

Part No.: RBTX-IGUS-0235

Product Information

  • Number of Axes: 5
  • Maximum Payload: 2.5 kg
  • Repeatability: ±1 mm
  • Maximum Reach: 606 mm
  • Rated Reach: 400 mm
  • Dynamics with 500 g Payload: min. 7 Picks/min
  • Own Weight: 7.2 kg
  • Possible Application Area: Service Robotics, Cobot Functions Prepared
  • Control: Plug and Play or Open Source Variant

Usual delivery time: 3 weeks

Max Payload
2.5
kg
Nominal Reach
400
mm
DOF
5
Max Reach
606
mm
Weight
7.2
kg

Highlights

https://a.storyblok.com/f/298593/bfddb1987f/rebel-config.gif

ReBeL configurator

Customize the ReBeL robot to your needs and receive a summary by email.

Configure linear robot now

https://a.storyblok.com/f/298593/3fcc048661/90.gif

Modular control and Software

This set of hardware controller and software enables you to control the ReBeL® robot arm. With the corresponding software, you can program and move the robot via a graphical user interface.   Main features:

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

https://a.storyblok.com/f/298593/12b15ce6f5/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer