XMS robot workstation
Variants: 800x800 mobile
The compact XMS Robot Workstation offers plenty of space for maximum productivity. The item Groove Plate creates a work surface that can be used in a variety of ways. The electrical equipment can be stowed away safely and protected from dust in the base cabinet. The innovative profiles from the XMS series are ideal for neatly routing cables inside the profiles. The robot can be operated using switches integrated into the profiles.
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item will be happy to help you customise this application to the individual requirements of your project.
Highlights
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item will be happy to help you adapt this application to the individual requirements of your project.

Robot connection with item robot mounting plates for various robot manufacturers and models
Mobile thanks to heavy-duty lifting castors with feet and integrated height adjustment
Lockable base cabinet with suspension for the control unit, battery, etc.
Safe cable routing inside the frame profiles
Frame prepared for mounting sensors and other accessories
Operating elements such as start/stop or emergency stop switches are integrated into the side of the frame