End Effectors
‌

Parallel gripper with H-guide | CGPM series

by Camozzi Automation GmbHPart No.: RBTX-CAMO-0010

CN¥3,578.40

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
3 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Weight
0.047kg
Max Gripping force
76N
Propulsion Method
Pneumatic
Max. ambient temperature
60℃
Repeatability
0.02mm

Highlights

Advantages

  • Robust, compact and lightweight design

  • High reliability

  • Free of copper, silicone and PTFE

  • High closing and opening forces

  • Protection against contamination (IP40)

Downloads