Parallel gripper with H-guide | CGPM series

Variants: Size 16

Part No.: RBTX-CAMO-0011

Precise, lightweight and robust

Our self-centering parallel gripper with H-guide is available in 5 sizes - with standard or long stroke. Thanks to the materials and surface coating used, this gripper offers permanently high performance, reliability and protection against the ingress of contaminants.

Due to extremely compact dimensions, high repeatability and opening and closing speed, the CGPM series is particularly suitable for pick & place applications typically found in the assembly sector.

Usual delivery time: 3 weeks

Weight
0.191
kg

Highlights

haken-svg

Advantages

  • Robust, compact and lightweight design

  • High reliability

  • Free of copper, silicone and PTFE

  • High closing and opening forces

  • Protection against contamination (IP40)

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer