ReBeL EduMove: mobile robot for education purposes

ReBeL EduMove: mobile robot for education purposes
17511612
17511613
17511614
1 / 5

Variants: ReBeL Edumove without gripper

Part No.: RBTX-IGUS-0244

Product information

  • Control via igus Robot Control or ROS2
  • Mecanum wheels for special maneuverability
  • Approx. 4 hrs battery life
  • ReBeL is easy to dismantle (4 screws)
  • Optional retrofitting: collision detection and mapping

Usual delivery time: 3 weeks

CN¥146,990

excl. VAT, shipping calculated on quote

Highlights

https://a.storyblok.com/f/298593/baa22a6817/bild5.svg

Dimensions

B = 435 mm

L = 445 mm

H without ReBeL = 170 mm

H inluding ReBeL =980 mm

https://a.storyblok.com/f/298593/1aea15b64e/bild3.png

Applicaton areas

The driverless transport system is an open source and autonomous learning platform with an integrated ReBeL cobot arm and gripper. The structure is modular and can be flexibly expanded with additional functions, such as lidar, camera technology and a slam algorithm.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e