ReBeL EduMove: mobile robot for education purposes
Part No.: RBTX-IGUS-0243
Variants: ReBeL Edumove with gripper
Product information
- Control via igus Robot Control or ROS2
- Mecanum wheels for special maneuverability
- ReBeL is easy to dismantle (4 screws)
- Optional retrofitting: collision detection and mapping
The EduMove requires a 24V battery with XT60 plug and a charger, which are not supplied.
Usual delivery time: 3 weeks
If you would like to purchase individual components, simply empty your System Cart Builder.
Max Payload
2
kg
Highlights
Dimensions
B = 435 mm
L = 445 mm
H without ReBeL = 170 mm
H inluding ReBeL =980 mm
)
Applicaton areas
The driverless transport system is an open source and autonomous learning platform with an integrated ReBeL cobot arm and gripper. The structure is modular and can be flexibly expanded with additional functions, such as lidar, camera technology and a slam algorithm.
Low cost solutions built with RBTX
Downloads
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
)