Elephant Robotics AGV | myAGV Pro

‌

Variants: MyAGV PI

Part No.: RBTX-ELE-0009

myAGV Pro – High‑Performance Omnidirectional Mobile Robot with Modular AI‑Ready Design

Technical Information The myAGV Pro delivers a 50 kg payload, 1.5 m/s top speed, and zero‑radius turning with its omnidirectional mobility system. It features a robust metal chassis, optional Mecanum wheels, independent suspension, 2D/3D LiDAR, and dual‑camera vision modules. It supports 10° inclines, automatic charging, and is optimized for stable operation in complex indoor environments.

Software, Interfaces, and Integration Pre‑installed with Ubuntu 22.04 and ROS2 Humble, the platform supports SLAM algorithms such as Gmapping, Cartographer, and RTAB‑Map, plus RViz and Gazebo simulation. It offers standardized interfaces including RS232, USB, Ethernet, and HDMI, and integrates seamlessly with robotic arms like myCobot 320, myCobot Pro 630, and myArm M750. Control is enabled via joystick, Python/C++ APIs, or visual UI

Application Areas Ideal for logistics automation, research, embodied‑AI training, smart‑home tasks, and education

Usual delivery time: 3-4 weeks
‌
Weight
4.16
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌