Humanoid
‌

Unitree R1 EDU | U1-U6 | Humanoid Robot | Smart Version

by UnitreePart No.: RBTX-UNIT-0035

CN¥225,500

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
3-4 months

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

max. Payload
2kg
DOF
38
Weight
25kg
Height
1,210mm
Speed
2.5m⁄s
Operating time
1h

Downloads

Documentation

DatasheetPDF