Unitree G1 EDU (U2) | Humanoid Robot | Advanced Version | U2-U7


Variants: G1 EDU - U4

Part No.: RBTX-UNIT-0010
Humanoid Robot for High-End Research

The Unitree G1 EDU Advanced U2 is a humanoid robot standing 127 cm tall and weighing 35 kg, featuring 43 degrees of freedom for highly precise motion. Powered by a 48V lithium battery with up to 2 hours runtime, it includes powerful servo motors and advanced 3D sensors for dynamic interaction and complex movement sequences.

The Advanced version supports AI-based motion planning, speech and visual interaction, and deep learning algorithms. Compatible with ROS, Python, C++, and Linux, it offers open API interfaces for seamless integration into research and development environments.

Perfect for robotics research, AI development, and advanced educational applications.

Usual delivery time: 4-5 months

max. Payload
3
kg
DOF
43
Weight
35
kg
Height
1,320
mm
Speed
2
ms
Max Joint torque
120
nm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer