Unitree G1 Basic Models | Humanoid Robot

‌

Variants: G1 E

Part No.: RBTX-UNIT-0086

Unitree G1 Basic Models

The Unitree G1 base models G1 Basic, G1 Pro, and G1 E are humanoid robot platforms designed for service, event, entertainment, and academic applications. Featuring 23 to 29 degrees of freedom, an integrated depth camera, 3D LiDAR or ultra-wide-angle LiDAR, and an 8-core processor, they deliver precise environmental perception and versatile motion capabilities. WiFi 6, Bluetooth 5.2, a microphone array, and speakers enable seamless integration into existing systems. The G1 Pro and G1 E further enhance the platform with a 100-TOPS dock, while the G1 E additionally supports secondary development via SDK.

Usual delivery time: 4-6 weeks
‌
max. Payload
3
kg
DOF
29
Weight
35
kg
Height
1,270
mm
Speed
2
m⁄s
Operating time
2
h
Max Joint torque
120
nm

Highlights

https://a.storyblok.com/f/298593/3748x2475/71d47e0036/g1-basic.png

The differences between the three basic models

Feature

G1 Basic

G1 Pro

G1 E

Degrees of Freedom (DOF)

23

29

29

Arms

5-DOF

7-DOF

7-DOF

Waist

1-DOF

3-DOF

3-DOF

Max. Knee Torque

90 Nm

120 Nm

120 Nm

Arm Payload

up to 2 kg

up to 3 kg

up to 3 kg

LiDAR

Standard

Enhanced Sensor Suite / LiDAR

Enhanced Sensor Suite / LiDAR

Motion Performance

Standard

High

High

Secondary Development

✕

✕

✓

ROS 2 Support

✕

✕

✓

AI & Research Applications

✕

Suitable for selected applications

✓

Primary Use Case

Demonstration & Presentation

Performance & Entertainment

Development & Research

At a Glance

  • G1 Basic: 23 DOF, 90 Nm knee torque, ideal for demonstrations and showroom applications.

  • G1 Pro: 29 DOF, 120 Nm knee torque, enhanced mobility and dynamic performance.

  • G1 E: Pro-level hardware with an open development platform for ROS 2, AI, and research projects.

https://a.storyblok.com/f/298593/2503x2386/c70c52786a/unitree-g1-e.png

Unitree G1 E - Humanoid Dynamics for entry Research and Development

The Unitree G1 E combines the mobility of a modern humanoid with a platform designed for research and development. Its 29 degrees of freedom enable complex, natural motion sequences and provide a versatile foundation for custom robotics applications. 3D LiDAR and a depth camera support environmental perception, while powerful PMSM joint drives, dual encoders and wide joint ranges enable dynamic motion and stable locomotion. With its compact, foldable design and approximately two hours of nominal battery life, the G1 E is an ideal platform for robotics, AI and embodied AI projects.

https://a.storyblok.com/f/298593/975x520/f2d6e33f5e/g1-d.png

Open Plattform for Your Robotics Development

The Unitree G1 E is designed for secondary development, giving developers a foundation for creating custom motion, robotics software and AI applications. Unitree's developer documentation covers SDK-based development, ROS2 and DDS communication, arm control, robot state, odometry as well as LiDAR, camera, SLAM and navigation functionality. This makes the G1 E suitable for integration into custom research and development environments and applications such as reinforcement learning, autonomous perception and embodied AI. Custom connectivity via PC, network and middleware can also be implemented.

https://a.storyblok.com/f/298593/1536x1024/891101099b/unitree-g1.png

RBTX Provides Integration, Training, and Accessories from a Single Source

In addition to supplying the hardware, RBTX supports companies, universities, and research institutions with the integration of humanoid robotics into existing development environments. Services include technical consulting, product demonstrations, commissioning support, and training for the deployment and operation of Unitree platforms. Users working on ROS projects, research setups, or custom development requirements benefit from having a single point of contact for system selection and implementation. RBTX also offers a range of compatible accessories for various use cases, including expansion components, additional batteries, transport solutions, and selected gripping and development systems. This enables customers to source complete project solutions from one provider and adapt the platform to future research requirements as needed.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌