GEP2010IO-00-B Parallel Gripper - Electric
Variants: GEP2010IO-00-B
Compact electric 2‑jaw gripper for precise and maintenance‑free small‑part handling.
The Zimmer GEP2010IO‑00‑B is a robust electric parallel gripper from the GEP2000 series, engineered for applications requiring high reliability in compact installation spaces. With its large stroke-to-size ratio and adjustable gripping force, the gripper provides precise handling of a broad part spectrum. The integrated self-locking mechanism ensures secure workpiece retention even in the event of power loss.
Thanks to simple digital I/O control, the GEP2010IO‑00‑B integrates seamlessly into existing automation environments. The maintenance-free design, featuring durable guides and a high-efficiency drive, ensures long service life of up to 10 million cycles. Mounting options on multiple sides and removable centering sleeves allow flexible, fast installation.
Ideal for pick‑and‑place, electronics assembly, small component manipulation and applications requiring compact, energy‑efficient electric gripping.
Highlights

Scope of delivery
Electric gripper
Screws
Mounting plate
Benefits in detail
Control
Via I/O ports (IO) or via IO-Link (IL)Mounting and positioning
mounting possible from several sides for versatile positioningBLDC motor
wear-resistant brushless DC motorHelical worm gear
self locking mechanism in case of power dropSynchronization
via rack and pinionPosition sensing
Permanent magnet for direct query of jaw movement via magnetic field sensorsGripper jaw
individual gripper finger mountingRemovable centering sleeves
quick and economical positioning of the gripper fingers

