SMC ZXPE5 | Electric vacuum gripper | for Universal Robots


Variants: Silicone Pads (blue) and 2.5 Bellows

Part No.: RBTX-SMC-0108

Compact electric vacuum gripper for seamless UR Cobot integration and efficient multi‑purpose handling.

The ZXPE5 integrates vacuum pump, vent valve, pressure sensor and suction cup into a single 556 g unit, eliminating the need for external air supply. As a UR‑certified model for UR3e, UR5e, UR10e and UR16e (PNP), it supports quick plug‑and‑play installation via M8 connector. Three power‑optimized operating modes, a 360° status indicator and integrated diagnostics enable transparent, reliable process control. A wide range of cup shapes and materials (flat, ribbed, bellows, thin, multi‑bellows; NBR, silicone, FKM, urethane; Ø 8–32 mm) guarantees maximum application flexibility.

The ISO 9409‑1‑50‑4‑M6 flange ensures fast tool changes with just two clamp screws, simplifying setup on collaborative robots. Built‑in vacuum generation minimizes leaks and tubing requirements, supporting stable automation even in space‑restricted housings.

Ideal for pick‑and‑place, small‑parts packaging, labeling, palletizing and gentle handling of flexible or uneven surfaces.

Usual delivery time: 3 weeks

Max. payload
5
kg
Propulsion Method
Electric
Max. ambient temperature
40
Number of fingers
4
Weight
0.556
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer