Schmalz PXT STARTERKIT for setting up vacuum gripper spiders
Variants: Variant 2
Modular starter kit for building lightweight and adaptable PXT vacuum grippers.
The Schmalz PXT Starterkit (10.01.49.00090) provides up to 75 modular components for assembling a versatile vacuum gripper system. With one longitudinal beam and four suction plates, it enables quick setup of gripper layouts for a wide range of handling tasks. The included SPB1‑50 suction cups and SBP‑HV basic ejector ensure reliable vacuum generation and stable gripping performance for varied workpiece geometries.
The lightweight aluminum beam elements allow compact and rigid frame constructions, while standardized connectors simplify assembly and reconfiguration. The kit supports both central and decentralized flange mounting, making it easy to adapt to different robot arms and workspaces. Its modularity helps engineers prototype, scale, and refine gripping solutions without additional tooling.
Ideal for automation integrators, testing environments, small production batches, and flexible vacuum‑based pick‑and‑place applications.
)