Schmalz CobotPump | Electric vacuum pump for cobots | large


Variants: YASKAWA - HC10DT

Part No.: RBTX-SLZ-0159

The CobotPump models are designed for efficient material handling in robotic systems. Their robust electric vacuum technology offers reliability, flexibility, and a compact design. With its powerful performance, the CobotPump ensures precise control and quick response times – ideal for demanding automation tasks.

Integration into existing automation systems is seamless thanks to established digital interfaces such as the M12-8-pin connector. An NFC interface enables convenient parameter configuration and data transfer via smartphone. Intuitive software and plug-and-play functionality reduce installation time and ensure rapid deployment.

Perfect for precise material handling, logistics, and production applications – the CobotPump delivers efficiency, versatility, and user-friendliness.

Usual delivery time: 3 weeks

Max. payload
6
kg
Drive type
pneumatic
Protection
-
Interface
Digital I/O
Weight
1.5
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer