Parallel gripper CGS2-40 Series - | Pneumatic

Parallel gripper CGS2-40 Series - | Pneumatic
17511639
1 / 2

Variants: Standard version

Part No.: RBTX-IPR-0001

Versatile, affordable and robust - the universal gripper for every application

2-jaw universal parallel gripper with a wide range of variants and various application options

Usual delivery time: 3 weeks

CN¥6,160

excl. VAT, shipping calculated on quote

Max. ambient temperature
80
Recommended workpiece weight
0.64
kg
Stroke per jaw
2.5
mm
Weight
0.09
kg

Highlights

https://a.storyblok.com/f/298593/8b486e45f5/haken-svg.svg

product characteristics

  • Interchangeable with commonly used universal grippers

  • Long gripper fingers possible due to maximum guide length of the base jaws

  • Extended maintenance intervals through lubricant pockets as grease reservoir

  • Up to 15% lighter than the benchmark due to weight-optimized construction

  • Crash and impact resistant due to proven sliding guide

  • Oval piston for maximum power density and minimal interference contour

  • Common external sensors can be attached

  • Optimized jaw position detection for secure handling, type recognition, and quality control (available optionally)

https://a.storyblok.com/f/298593/0a3ec34fff/rbtx_tool_icon_v1_lil_-svg.svg

Technical details

  • Version

    : Standard version

  • Recommended handling weight

    : 0.64 kg

  • External gripping force

    : 117 N

  • Internal gripping force

    : 128 N

  • Stroke per jaw

    : 2.5 mm

  • Max. finger length

    : 70 mm

  • Max. mass per finger

    : 0.12 kg

  • Repeatability

    : 0.01 mm

  • Mass

    : 0.09 kg

  • Opening time

    : 0.015 s

  • Closing time

    : 0.015 s

  • Air consumption per cycle

    : 0.01 l

4YCVYXlkcbUycsVaWtAFte

  • Nominal Operating Pressure

    : 6 bar

  • Minimum Operating Pressure

    : 3 bar

  • Maximum Operating Pressure

    : 8 bar

  • Maximum Lockout Air Pressure

    : 1 bar

  • Minimum Operating Temperature

    : +5 °C

  • Maximum Operating Temperature

    : +80 °C

  • Maximum Moment Mx

    : 10 Nm

  • Maximum Moment My

    : 12 Nm

  • Maximum Moment Mz

    : 5 Nm

  • Maximum Tensile/Compressive Force

    : 250 N

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e