Parallel gripper CGS2-40 Series - | Pneumatic
Highlights
Interchangeable with commonly used universal grippers
Long gripper fingers possible due to maximum guide length of the base jaws
Extended maintenance intervals through lubricant pockets as grease reservoir
Up to 15% lighter than the benchmark due to weight-optimized construction
Crash and impact resistant due to proven sliding guide
Oval piston for maximum power density and minimal interference contour
Common external sensors can be attached
Optimized jaw position detection for secure handling, type recognition, and quality control (available optionally)
Version
: Standard version
Recommended handling weight
: 0.64 kg
External gripping force
: 117 N
Internal gripping force
: 128 N
Stroke per jaw
: 2.5 mm
Max. finger length
: 70 mm
Max. mass per finger
: 0.12 kg
Repeatability
: 0.01 mm
Mass
: 0.09 kg
Opening time
: 0.015 s
Closing time
: 0.015 s
Air consumption per cycle
: 0.01 l
Nominal Operating Pressure
: 6 bar
Minimum Operating Pressure
: 3 bar
Maximum Operating Pressure
: 8 bar
Maximum Lockout Air Pressure
: 1 bar
Minimum Operating Temperature
: +5 °C
Maximum Operating Temperature
: +80 °C
Maximum Moment Mx
: 10 Nm
Maximum Moment My
: 12 Nm
Maximum Moment Mz
: 5 Nm
Maximum Tensile/Compressive Force
: 250 N

Designed for applications in dusty environments