AGS | Inside Bellow Gripper | Pneumatic Gripper


Variants: Unit medium

Part No.: RBTX-AGS-0029

AGS Internal Bellows Gripper – Precise and Flexible Gripping Solution

The AGS Internal Bellows Gripper is a pneumatic gripping solution for objects weighing between 100 g and 5 kg. With a temperature range of 5° to 60° Celsius and over 750 expandable components, the gripper is highly versatile and customizable. Its robust design ensures reliable performance even in demanding applications.

Thanks to external interfaces, seamless integration into automation systems is possible. It offers universal compatibility with various robotic systems and ensures efficient processes through its pneumatic drive system.

Ideal for handling, assembly, and packaging – the AGS Internal Bellows Gripper guarantees precision and flexibility.

Usual delivery time: 3 weeks

Max. payload
0.5
kg
Drive type
pneumatic
Protection
-
Interface
external
Weight
0.2
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer