Small Conveyor GUF-P MINI AF

‌

Variants: LxB 1500x150 mm, Motor left

Part No.: RBTX-MK-0169

The GUF-P MINI is a belt conveyor with a modular profile design for transporting small and lightweight parts with low volumes. Thanks to its minimal installation height, this conveyor is ideal for integrating into complex systems where space is at a premium. The small diameter of the drive roller and idler roller also prevents large gaps where the products are transferred over. The T-slots running along both sides (10 mm slot width) in the conveyor frame allow you to easily fasten the conveyors to machine frames or to attach side rails, sensors and other accessories. They also allow for the installation of a conveyor stand along the entire length of the conveyor frame to bypass projecting edges in machine beds, uneven floors and ledges. Accessories are not included.

The power supply and the controlling is done via the Igus Robot Control.

A base frame is not included in the scope of delivery. Please contact us if required!

The product can be customized to your needs. Please contact us.

Usual delivery time: 4-5 weeks
‌
Payload
25
kg
Width
150
mm
Length
1,500
mm

Highlights

https://a.storyblok.com/f/298593/489cf73175/dbc00b39-583b-45b0-83ec-d92a13638b8f.png

Product Detail

  • Widths: 100 / 150 / 200 / 300

  • Lengths: 1000 / 1500 / 2000

  • Conveyor belt: PU, white FDA, restricted accumulating, antistatic

  • Drive: AE head drive, Igus stepper motor, 24 or 48V, DC

  • Motor installation position: Outlet side laterally, either on the left or right

  • Mode of transport: Recommended forward, continuous operation

  • Transmission: direct drive

  • Driving roll: Ø 33 mm, ungummed

  • Tail: Ø 33 mm

  • Conveyor frame: aluminum, anodized

  • Belt support: stainless steel

https://a.storyblok.com/f/298593/cfa2900234/irc-mqn8mz9k-mqslzwyt.png

In connection with ...

... the IgusRobot Control and the motor module item no. RL-MAT0351 the following services are possible:

  • Speed: 1.2 - 102m/min, adjustable

  • Total load at 48VDC

  • up to 25m/min: 20kg

    • > 25m/min to 45m/min: 15kg

    • > 45m/min to 102m/min: 7kg

  • Total load at 24VDC

    • up to 25m/min: 15kg

    • > 25m/min to 45m/min: 7kg

    • > 45m/min to 102m/min: 3kg

CE marking: meets the requirements of the Machinery Directive (MD) for a complete machine

https://a.storyblok.com/f/298593/71802f5423/varianten.png

Other options and accessories

  • Lengths: 350 to 3000 mm

  • Widths: 50, 75, 100, 150, 200, 250 and 300 mm

  • Total load: up to 15 kg (with width of 150 mm)

  • Speed: up to 15 m/min

  • Motor installation position: pointing downwards 90°

  • Belt types: from suitable to unsuitable for accumulated operation

  • Side rails

  • Stand systems

  • Angle fastening for table-top assembly or connection to machine frames

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌