FlexiBowl® series
Part No.: RBTX-ARS-0003
Variants: Flexibowl® 500
FlexiBowl® 200C/CC can feed products of any geometry, surface and material.
It is compatible with all industrial robots and vision systems. One FlexiBowl® can feed entire ranges of parts measuring 1 to 10 mm and weighing up to 20 g, replacing the need for the numerous units used in conventional systems.
Usual delivery time: 3 weeks
Dimensions
629 x 580 x 362 mm
Highlights
)
Compatible with 99.9% of parts
FlexiBowl® feeds the widest range of components in the market, regardless of geometry, surface, and material.
)
Evolutionary technology for quick product changeovers
In the ever-changing manufacturing business, FlexiBowl® is the answer to:
Small production batches
Low time to market
Short product life cycle
)
Rapid, intuitive integration
No advanced programming skills are required to start feeding components with FlexiBowl®.
)
Designed on efficiency
FlexiBowl®'s main strength is its efficient concept, continuously innovated by our engineers.
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
)
