QKM Technology | Bin feeder QFA

‌

Variants: 2 liter storage

Part No.: RBTX-QKM-0001

Modular Bin Feeder System for Flexible Production Workflows

The QKM Flexible Feeder is a modular feeding system for automated sorting and delivery of small parts such as chips, springs, profiles, or medical components. Supporting part sizes from 2–170 mm, vibration loads up to 8 kg, and panel sizes up to 470×350 mm, it offers high compatibility, fast changeover, and low-noise operation. Bin volumes range from 2 to 4 liters with up to 120 W power.

Its integrated control system combines material storage and vibration spreader for seamless operation. Plug-and-play integration ensures easy setup. The feeder is compatible with vision systems and supports flexible customization via interchangeable panel types.

Ideal for pick & place, sorting, lab automation, and assembly. Target industries: electronics, medical technology, automotive, toy manufacturing.

Usual delivery time: 6-8 weeks
‌
Payload
8
kg
Weight
33
kg

Highlights

https://a.storyblok.com/f/298593/549x454/5b0c694245/garra_com_png-removebg-preview.png

Flexible Feeding for a Wide Range of Components

Supports part sizes from 2 to 170 mm

The QFA Bin Feeder is a modular feeding system designed for automated sorting and delivery of small parts such as electronic components, springs, profiles, and medical devices. Its broad compatibility allows manufacturers to handle multiple part types and sizes within a single solution.

https://a.storyblok.com/f/298593/427x585/aab397da80/captura_de_tela_3-6-2026_92152_-removebg-preview.png

Fast Changeovers and Easy Integration

Plug-and-play design with vision system compatibility

By combining material storage and vibration feeding into one integrated system, the QFA ensures a continuous production flow. Its plug-and-play architecture and compatibility with machine vision systems simplify installation and reduce setup times for new products and applications.

https://a.storyblok.com/f/298593/261x253/5fa6ed0293/captura-de-tela_3-6-2026_9220_.jpeg

Quiet Operation and Reliable Performance

2-liter storage capacity with vibration loads up to 1.5 kg

Designed for modern industrial environments, the system delivers low-noise operation, dependable part feeding, and high process efficiency. It is ideal for pick-and-place, sorting, assembly, and laboratory automation applications across electronics, medical technology, automotive, and manufacturing industries.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌