Material Feeding
‌

Belt Conveyor GUF-P 2000 with 250 W for medium-weight parts, optional with control

by Maschinenbau Kitz GmbHPart No.: RBTX-MK-0010

CN¥14,450

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
4-5 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Payload
30kg
Width
300mm
Length
1,000mm

Highlights

Technical data

  • Widths: 200 / 300 / 400

  • Lengths: 1000 / 1500 / 2000

  • Conveyor belt: PU, white FDA, allows for restricted accumulated operation

  • Drive: AC head drive, 250 W / SEW / AC 230 V / 50 Hz / IP 54

  • Motor installation position: 0° horizontally under the belt, either on the left or right (default: left)

  • Speed: adjustable with 6, 18, 30 or 42 m/min.

  • Total load: < 30 kg

  • Type of transport: forwards and reversing with start ramp

  • Power supply: optional frequency inverter, with external DC 24 V interface for starting/stopping, 4 fixed speed levels and selectable direction

  • Driving roll: Ø 53 mm, w/o rubber coating

  • Tail: Ø 53 mm

  • Power transmission: chain drive

Frequency inverter

The frequency inverter is used for the power supply and control of the motor and meets, with motor protection and a main switch, the requirements of the EC Machinery Directive (MRL) for a complete machine. The regulation for 4 fixed speed levels, including soft start and reversing operation, as well as start/stop control is carried out via a 24 V DC interface. It is completely installed in a separate IP54 control cabinet and is wired ready for connection. The supply voltage (230V AC / 50 Hz / 16A) and signals are provided with plug connections for direct connection to the main cabinet.

Other options and accessories

  • Lengths: 500 to 10000 mm

  • Widths: 50 to 800 mm

  • Total load: up to 75 kg (from W=400 mm, max. 25 kg/m)

  • Speed: up to 80 m/min

  • Motor installation position: pointing downwards 90°

  • Belt types: from suitable to unsuitable for accumulated operation

  • Side rails

  • Stand systems

  • Angle fastening for table-top assembly or connection to machine frames