SCARA Education Bundle

SCARA Education Bundle
17506109
17506110
1 / 4
Part No.: BUNDLE_EDU_3

The SCARA robot for fast and flexible use. Typical tasks include assembly and joining tasks, such as in the electrical industry.
In most cases it is used for loads up to 2 kg.
The Scara also enjoys great popularity in the automation of laboratories and research facilities and thus offers the chance to get to know and understand another facet of automation.
The space-saving design and permanent freedom from maintenance optimize the potential in the education and research sector.

Usual delivery time: 3 weeks

Repeatability
0.5
mm
End Effector Propulsion Method
Electric
Reach
600
mm
Max Combined Payload
1.89
kg
DOF
4

Highlights

https://a.storyblok.com/f/298593/aef88b8275/3dp_gen_workshop_de_1.jpg

LCA Learning

didaktisches Lernmaterial inklusive

Auf der Seite von igus® finden Sie auf die Roboter zugeschnittene Lerninhalte. Power-Point Präsentationen, Arbeitsblätter, Videos und Seminare helfen dabei, das Wissen über Robotik und Low Cost Automation zu vertiefen.

Die LCA Learning Seite steht Ihnen dabei vollkommen kostenlos und uneingeschränkt zur Verfügung.

Lernmaterial erhalten

https://a.storyblok.com/f/298593/065dc1611c/igus-robot-control-48v-low-cost-irc.png

Includes igus® Robot Control

Modular control and Software

This set enables you to control the robolink® robot arm. With the corresponding software, you can programme and move the robot via a graphical user interface.   Main features:

  • Modular, control system based on top-hat (DIN) rail, easy to extend

  • Smooth motion with 1/256 microstepping

  • Energy saving operation with adaptive current control: Trinamics StallGuard2 and CoolStep Technologies

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

  • Control cabinet

https://a.storyblok.com/f/298593/12b15ce6f5/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

Free Download

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

Low cost solutions built with RBTX

Downloads

scara
4LfTbzsjr4Y28nAo4arUT1
learning

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer