Flexmaster Pro | Feeder

Variants: Pro 200

Part No.: RBTX-JAE-0004

Flexmaster Pro is a flexible and automated feeding solution for handling bulk goods and small parts. The system serves as an optimal link between the robot and the camera. Compared to classic solutions, the Flexmaster Pro offers simple and intelligent software control for quick operation. The bulk material is provided in the correct shape and position for further use. Also suitable for frequently changing bulk goods.

Usual delivery time: 3 weeks

Payload
0.5
kg
Dimensions
156x208 mm

Highlights

6285ad5f6d314153c324742814ec5556bKqiZGirT4wrDWRU-0

Robots + Flexmaster

Optimal interaction of flexibility and speed to ensure parts feeding even with changing bulk materials.

image (3)

User-friendly

Installation & setting within 15min

RBTX tool ICON v1 lil -svg

Modular design

Aluminium housing, two integrated motors, backlight, direct vibration control

ppc

Visual management system

Our development recording system can store different materials, which reduces the changeover time rapidly.

pfeil

Wide application

Suitable for a wide range of (complex) parts.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer