Adapter plate for igus® robots flange pattern and P13 prism

Variants: For gantrys with GRR Z-axis

Part No.: RBTX-AGS-0008

Adapter plate with holes for direct mounting on robot flanges ,for gripper construction with direct adaptation of PreciGrip profiles/ AGS gripper parts from our PreciGrip modular system.

    Available in 5 variants for igus robots
  • igus® ReBeL
  • igus® 3-Axis Delta robot 360 mm workspace
  • igus® 3-AxisDelta robot 660 mm workspace
  • igus® room Gantry GRR oder GRW Z-Axis

Annotation:

  • More sizes on request
  • Including mounting material