7th axis | igus robolink DP

7th axis | igus robolink DP
17502384
17502385
17502386
1 / 4

Variants: 3000 mm

Part No.: RBTX-IGUS-0180

With the so-called 7th axis as a linear adjustment, the radius of action of robots is extended, making them much more flexible in their applications. The drylin® toothed belt axis ZLW-20 is ideally suited as a wide flat linear axis. 2 adapter kits are now available for this axis for the direct connection of robots robolink DP, robolink DCi as well as Universal Robots with UR CAP integration. Optionally, the ZLW-20 toothed belt axis can be delivered ready for connection with the appropriate adapter kit or the adapter kit separately.

  • Connection via linear slide of the ZLW-20 modular axis
  • Compatible with the robolink DP
  • Strokes up to 3000 mm, further strokes on request
  • Drive: NEMA23XL stepper motor with 5:1 gear
  • adapter kit incl. preparation of suitable E-ChainSystems®
  • Kinematics can be controlled via the 7th axis function in the igus robot control.
  • Control via software (no inverse kinematics integrated)
  • Further strokes up to 6000mm are possible on request.

Usual delivery time: 3 weeks

CN¥32,529.20

excl. VAT, shipping calculated on quote

Max. radial load
500
N
Max. axial load
250
N

Highlights

https://a.storyblok.com/f/298593/2c0b9530aa/7thaxisconfigurator.gif

Fit to your needs

7th axis configurator

Customize the 7th axis to your needs! Simply enter your desired dimensions. Configure 7th axis

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e