Fairino FR10 – Palletizer with or without lifting column


Variants: FR10 with lifting column

Part No.: RBTX-FAIR-0027

Modular Palletizing Solutions with the Fairino FR10

The FR10 palletizing station is available in two versions: with lifting column (lifting range 1140–1670 mm, 45 mm/s) and without lifting column (fixed height 1100mm). Depending on the gripper and product size, the versions allow an approximate stacking height of 1400 mm without and 1800 mm with lifting column. Both versions operate on AC 220 V, 400 W. Pallet sizes: 1200×1000 mm / 1200×800 mm. The mobile unit can be moved by one person, total weight approx. 240 kg (with lifting column).

Control is provided via touch panel, WebApp or mobile devices. Graphical programming (drag & drop) and SDKs for C#/C++/Python enable fast commissioning. Interfaces: Modbus, TCP/IP, digital I/Os; optional Profinet, EtherCAT, Ethernet/IP. The integrated Fairino palletizing software allows easy configuration without programming knowledge.

Ideal for packaging, logistics and machine loading, with multi-level palletizing for variable product sizes – efficient, space-saving and easy to integrate.

Customize your build

Gripper

Safety

Service

Usual delivery time: 6-8 weeks

Final price may vary based on configuration


Max Payload
10
kg
Repeatability
0.05
mm
Max. stacking height
1,600
mm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer