AGS | IZS Feeding System | Complete Solution

‌

Variants: with UR5

Part No.: RBTX-AGS-0044

AGS IZS Feeding System – Flexible Solution for Automated Feeding

The AGS IZS Feeding System is an electrically driven complete system with a working area of 1200×1200 mm. It features a component separator and a camera system for bushing detection, enabling precise automatic feeding. The system can be customized with different robot models.

External interfaces ensure seamless integration into automation systems. Intelligent controls and advanced sensor technology enhance accuracy and efficiency, making it easy to adapt to various workflows.

Perfect for bushing assembly and industrial automation – precise, efficient, and versatile.

Usual delivery time: 3 weeks
‌
Max Payload
5
kg
Max. Reach
850
mm
Repeatability
0.1
mm
Working Space
1200x1200
mm
Protection
IP54
Declaration of Conformity
Yes

Highlights

https://a.storyblok.com/f/298593/357x404/93b85553b2/screenshot_2026-03-19_143151-removebg-preview.png

Precision and Efficiency for Automated Feeding

The AGS IZS Feeding System is an electric turnkey solution designed for automated bushing recognition and feeding. With a workspace of 1200 x 1200 mm and a payload capacity of 5 kg, the system ensures high precision and efficiency. Equipped with a component separator and a camera system, it enables accurate detection and assembly of bushings. With a reach of 850 mm and a repeatability of 0.1 mm, it is ideal for precise and reliable automation tasks.

https://a.storyblok.com/f/298593/640x640/e2747eb040/7-60-96-00-06-000_ur-5fwmx6zj.webp

Flexible Configuration and Seamless Integration

This system is highly customizable, allowing compatibility with various robot models, such as the KUKA KR6 or UR5. External interfaces facilitate seamless integration into automation systems, ensuring flexibility and adaptability. Advanced sensor technology combined with intelligent control functions delivers maximum efficiency with minimal effort, making it suitable for diverse industrial setups.

https://a.storyblok.com/f/298593/526x474/d72794b8c2/screenshot_2026-03-19_143409-removebg-preview.png

Optimized for Industrial Automation

With its IP54 protection rating, the AGS IZS Feeding System is designed for industrial environments requiring high precision and operational reliability. It is the perfect solution for bushing assembly, material handling, and other automated processes. Combining precision, efficiency, and user-friendly operation, this system guarantees top productivity while being easy to integrate into various production lines.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌