AGS | IZS Feeding System | Complete Solution

‌

Variants: with Kuka KR6

Part No.: RBTX-AGS-0043

AGS IZS Feeding System – Flexible Solution for Automated Feeding

The AGS IZS Feeding System is an electrically driven complete system with a working area of 1200×1200 mm. It features a component separator and a camera system for bushing detection, enabling precise automatic feeding. The system can be customized with different robot models.

External interfaces ensure seamless integration into automation systems. Intelligent controls and advanced sensor technology enhance accuracy and efficiency, making it easy to adapt to various workflows.

Perfect for bushing assembly and industrial automation – precise, efficient, and versatile.

Customize your build

Robot

Gripper

Usual delivery time: 3 weeks

Final price may vary based on configuration

‌
Max Payload
6.8
kg
Max. Reach
726
mm
Repeatability
0.02
mm
Working Space
1200x1200
mm
Protection
IP65
Declaration of Conformity
Yes

Highlights

https://a.storyblok.com/f/298593/500x500/01bb00282f/kr6_pb2_af2f91b4__1_-removebg-preview.png

Precise and Efficient Feeding for Bushing Assembly

The AGS IZS Feeding System is an electric turnkey solution designed with a compact workspace of 1200 x 1200 mm and a maximum payload of 6.8 kg. Featuring a component separator and a camera system, it enables automated recognition and precise feeding of bushings. With a reach of 726 mm and a repeatability of 0.02 mm, this system is ideal for precise and efficient manufacturing tasks.

https://a.storyblok.com/f/298593/640x640/af6e41d6ad/7-60-96-00-06-000-ajwkrrew.webp

Flexible Design and Seamless Integration

This feeding system is highly customizable, allowing configuration with various robot models such as the KUKA KR6. Its external interfaces ensure seamless integration into existing automation systems. Equipped with advanced sensor technology and intelligent control functions, the system guarantees maximum efficiency with minimal effort, adapting effortlessly to demanding production environments.

https://a.storyblok.com/f/298593/500x500/c28c6f3cbe/kr6_pb4_7aaf3478-removebg-preview.png

Optimal Solution for Industrial Automation

With an IP65 protection rating, the AGS IZS Feeding System is well-suited for industrial applications requiring precision. It is specifically designed for bushing assembly, material handling, and other automated processes, offering a perfect combination of precision, flexibility, and user-friendliness. This comprehensive system delivers top productivity while being easy to operate and integrate.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌