Operator HMI | Software interface for igus Robot Control


多种规格: Software

产品代码: RBTX-IGUS-0361

Intuitive user interface for your robotic system

With the iRC Operator HMI, you can operate your robot system easily, safely and efficiently – without any programming knowledge. The web-based user interface bridges the gap between simple push-button solutions and the full iRC software.

As a web service, the application runs directly on the control system and can be used flexibly via an HMI, PC, tablet or smartphone. The intelligent two-tier concept enables a clear separation between operation and configuration.

Functions such as programme start, programme selection, speed adjustment, status monitoring, fault analysis and comprehensive statistics help to reduce operating errors, increase productivity and ensure efficient plant control.

一般交货时间:3周

亮点

https://a.storyblok.com/f/298593/2273x1136/758850cd59/screenshotoperatorhmi2.png

Intuitive operation for maximum productivity

With the iRC Operator HMI, users can operate robotic systems quickly, safely and without in-depth programming knowledge. The intuitive user interface provides exactly the functions required for day-to-day operation and reduces complexity to the essentials. As a browser-based application, the HMI runs directly on the controller and can be used flexibly via the HMI, a PC, a tablet or a smartphone. The intuitive programme selection, rapid system authorisation and clear display of the robot status ensure more efficient processes and higher productivity in manufacturing.

https://a.storyblok.com/f/298593/800x571/9b11ada762/hardwareoperatorhmi.jpg

Greater security through clearly defined roles and full transparency

The iRC Operator HMI creates a clear separation between operation and programming. Whilst operators can carry out production tasks safely and easily, technicians retain full control over set-up and adjustments within the iRC software. Protection against unintended programme changes reduces operator errors and enhances process reliability. In addition, detailed statistics, dynamic fault analysis and flexible speed settings enable continuous optimisation of the robotic system. This minimises downtime and sustainably increases system availability.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价