Unitree Z1 Pro | 6 DOF | 740mm | 2kg

‌
产品代码: RBTX-UNIT-0006

High-Performance 6-DOF Robot Arm for Mobile Platforms

The Unitree Z1 Pro is a 6-axis robotic arm with a 740 mm reach, 4.3 kg weight, and a payload capacity of 2–5 kg. Built-in motors deliver up to 33 Nm torque, enabling precise motion on mobile robots like Unitree B1 or Aliengo.

It is controlled via Unitree’s proprietary software and supports ROS integration. Open interfaces allow seamless integration into existing robotic systems.

Ideal for mobile manipulation, research, inspection, logistics, or service robotics. Perfect for developers, universities, and companies looking to equip autonomous systems with advanced interaction capabilities.

一般交货时间:3周
‌
Max Payload
2
kg
Max Reach
740
mm
DOF
6
Weight
4.3
kg
Repeatability
0.1
mm
Protection
-

亮点

Comptatible quadruped robots

We recommend the Z1 robot arm only in combination with Unitree B1.

Click here to get to the fitting robot:

Unitree B1

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌