Mitsubishi 6CRH7020-D | 4DOF | 700mm | 6Kg


产品代码: RBTX-MITS-0001

Mitsubishi RH - 6CRH7020 - D Compact Horizontal Articulated Robot - 6kg Payload High - Speed Industrial Automation Solution for Precision Manufacturing.

This advanced horizontal articulated (SCARA) robot from Mitsubishi Electric stands out with a 6kg payload capacity and lightweight 18kg body, paired with a compact arm design that boasts a total height of 520mm for space - saving integration on factory floors. It delivers exceptional operational performance with a standard 32 - input/32 - output I/O configuration, supporting up to 8 additional axes control excluding the robot itself, and features outstanding repeatability to ensure consistent precision in high - volume production. The robot is built with durability in mind, carrying an IP20 protection class to reliably operate in typical industrial environments.

The robot is fully compatible with Mitsubishi’s MELFA Smart Plus system, unlocking a suite of intelligent functions to boost operational intelligence. It is paired with the CR800 - CHD standalone controller, which comes with a built - in mechanical board memory function that eliminates the need for origin input work during startup, drastically reducing deployment time for manufacturers. It also comes standard with tracking capabilities and CC - Link IE Field Basic connectivity, enabling seamless communication with other factory automation equipment. The intuitive control system and user - friendly design ensure easy programming and operation, making it simple to integrate into existing production lines without extensive reconfiguration.

This versatile robot is ideally suited for pick - and - place, assembly, material handling, and packaging applications across various manufacturing sectors, from electronics to consumer goods production.

一般交货时间:3周

Max Payload
6
kg
Reach
700
mm
DOF
4
Repeatability
0.02
mm
Max. Speed
7.2
ms
Protection
IP20
Weight
18
kg

亮点

https://a.storyblok.com/f/298593/675x449/3edf69d764/mits-1.png

Product Informations

Exceptional cost-performance ratio, plus compact and lightweight design!

• Compact arm for space saving

  • Total height: 500mm / 520mm (3CRH / 6CRH main unit)

  • 65% more compact than the FR series

    *Note: 3CRH vs. 3FRH4515; 6CRH vs. 6FRH5520

• Lightweight main unit

  • Weight: 14Kg / 17Kg / 18Kg (3CRH / 6CRH6020 / 6CRH7020 main unit)

  • Approximately 50% lighter than the FR series

    *Note: 3CRH vs. 3FRH4515; 6CRH vs. 6FRH5520

• High speed and high performance for enhanced productivity

  • Cycle time: 0.44s / 0.41s / 0.43s (3CRH / 6CRH6020 / 6CRH7020)

  • Standard I/O board: 32 input points / 32 output points

  • Standard additional axis control function: supports control of up to 8 axes besides the robot; standard tracking function included

• Standard CC-LINK IE Field Basic

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价