Lebai LM3 | 6 DOF | 638 mm | 3kg

产品代码: RBTX-LEBAI-0001

The Lebai LM3 is a lightweight and versatile cobot with 6 degrees of freedom, ideal for applications in hospitality, light industry, research, education and medicine. With a payload of 3 kg and a reach of 833 mm, it offers high flexibility.

The LM3 is characterized by its repeat accuracy of 0.5 mm and a weight of only 9.5 kg. Safety functions such as collision protection ensure safe operation. Perfect for industrial and service applications, the LM3 offers a cost-effective solution for a wide range of automation tasks.

一般交货时间:3周

Repeatability
0.5
mm
Max Speed
1
ms
Max Reach
833
mm
DOF
6
Max Payload
3
kg
Weight
9.5
kg

亮点

https://a.storyblok.com/f/298593/ea7ac0e8dc/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

  • Robotarm

  • Controller

  • Gripper

https://a.storyblok.com/f/298593/0dd95641cd/robocube_anwendungen-svg-svg.svg

Application areas

The cobot is constructed for a bright range of industrial and service Applications from pick and place and machine vision applications to cooking.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价