Leantechnik | 3 轴龙门 | 2000x2000x1500mm

‌
产品代码: RBTX-LEAN-0001

LEANTECHNIK 3 轴龙门系统

LEANTECHNIK 3 轴龙门系统是一款灵活配置的解决方案,适用于精密的搬运、定位和自动化任务。沿 X、Y、Z 轴的运动可实现可靠输送和精准定位,即使面对重型工件也不例外。其基础是久经验证的 lifgo® 齿条齿轮传动装置,可实现高动态性能与定位精度。行程、负载、驱动和轴布局均可根据您的应用进行设计,从而为您提供量身定制的龙门解决方案,例如用于拾取放置、装配以及上下料流程。

一般交货时间:3周
‌
Max Payload
50
kg
Repeatability
0.1
mm
Max Speed
1
m⁄s
Weight
565
kg
DOF
3

亮点

https://a.storyblok.com/f/298593/5138x3944/f2bc75c2b3/hmi-2024.JPG

Tailored to Your Application

No two automation projects are the same. That is why the LEANTECHNIK 3-axis gantry system can be individually adapted to your project requirements. Travel distances, payloads, axis configurations and drive concepts can be tailored to your process, from compact handling applications to large-scale gantry solutions. Customer-specific designs and complete systems are also possible. Have specific requirements or need support with the configuration? Simply contact RBTX. Together, we will find the right setup for your project and help you create an automation solution tailored to your needs.

https://a.storyblok.com/f/298593/7008x3944/c8ea35d6ff/hmi-2024_03.JPG

Precise, Dynamic and Reliable Motion

The LEANTECHNIK 3-axis gantry system enables precise and dynamic movement along the X, Y and Z axes. Proven lifgo® and lean SL® rack and pinion gearboxes form the basis of the modular system and can be flexibly combined. Mechanical synchronisation of multiple gearboxes ensures high repeatability, even load distribution and reliable motion sequences. Even heavy workpieces can be moved safely and precisely. An ideal solution for pick-and-place, assembly, loading and unloading, palletising, as well as automated transfer and positioning processes.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌