HITBOT SCARA | Z-Arm 4160 | 4 DOF | 600 mm | 3.5 kg

‌
产品代码: RBTX-HITBO-0024
High-Speed Collaborative SCARA Robot for Industrial Automation

The Hitbot Z-Arm 4160 is a 4-axis collaborative SCARA robot designed for industrial applications that require high speed, precision and operational flexibility. Its compact design and lightweight structure allow simplified integration into production lines, automated workstations and robotic cells.

The robot features a 600 mm horizontal reach, vertical stroke of 410 mm and a standard payload capacity of 3 kg, with a maximum payload of up to 3,5 kg. Its linear speed of up to 1500 mm/s provides excellent performance in fast and repetitive handling applications.

With ±0.05 mm repeatability and 4 degrees of freedom, the Z-Arm 4160 is ideal for pick-and-place, electronic assembly, inspection, component handling, laboratory automation and machine tending applications.

The robot includes Ethernet communication, support for digital I/O expansion, collision detection, drag teaching programming and USB upgrade capability. Its collaborative system enables safe operation and easy integration into modern industrial environments.

此产品在您所在的国家/地区不提供
‌
Max Payload
3.5
kg
Reach
600
mm
DOF
4
Repeatability
0.05
mm
Max. Speed
1,500
m⁄s
Weight
28.5
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌