Fairino FR5 | 6DOF | 922m | 5kg

‌
产品代码: RBTX-FAIR-0020

FAIRINO FR5 Collaborative Robot

The FAIRINO FR5 combines high precision with flexible integration: a 5 kg payload, a 922 mm reach and a repeatability of ±0.02 mm make this 6-axis cobot a versatile solution for pick-and-place, assembly, machine tending, quality inspection, gluing and dispensing. Programmes can be easily created via the web interface or the teach pendant and adapted to new processes. You can choose between the standard IP54 model, available in white or black, and the robust IP65 version in white for environments with increased exposure to dust or moisture.

一般交货时间:7-8周
‌
Max. Payload
5
kg
Max. Reach
922
mm
DOF
6
Weight
22
kg
Repeatability
0.02
mm
Max. Speed
1
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/bf82d315f7/pick___place-4.JPG

FR5

FR5 took the lead in obtaining the first CR certification in the field of cobots.It adopts a self-developed real-time control system, which integrates fully upgraded features such as flexibility, safety, flexibility, and ease operation, as well as excellent industrial-grade precision and stability.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 20 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌