Fairino FR20 | 6DOF | 1854mm | 20kg

‌
产品代码: RBTX-FAIR-0023

FAIRINO FR20 Collaborative Robot

The FAIRINO FR20 is a 6-axis collaborative robot designed for demanding material handling, palletizing, and machine tending applications that require a high payload capacity. With a payload of 20 kg, a maximum payload of up to 25 kg, a reach of 1854 mm, and a repeatability of ±0.1 mm, it reliably automates large work areas. Integration is supported through EtherCAT, PROFINET, EtherNet/IP, Modbus, and SDKs for Python, C++, C#, ROS, and ROS2. Its open control architecture and extended reach make it particularly well suited for logistics, packaging, material handling, and palletizing applications.

This product is currently not available.
‌
Max. Payload
20
kg
Max. Reach
1,854
mm
DOF
6
Weight
75
kg
Repeatability
0.1
mm
Max. Speed
2
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/5354d1a113/pick_place_2.JPG

FR20

FR20 cobot is a platform product with powerful, scalable and sustainable capabilities, which can empower integrators and end-users, and provide a powerful option for solving the pain points. By virtue of FAIR's technological advantages of intelligence and flexibility, as well as the self-developed core components, FR20 breaks through the limit of intelligent and flexible application of robots in various scenarios, realizes the in-depth combination with scenario application.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 20 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌