Fairino FR16 | 6DOF | 1034mm | 16kg

‌

多种规格: FR16 - IP54

产品代码: RBTX-FAIR-0004

FAIRINO FR16 协作机器人

FAIRINO FR16 是一款 6 轴协作机器人,专为需要更高负载能力的物料搬运、装配和制造应用而设计。它具有 16 kg 负载、1034 mm 工作半径和 ±0.03 mm 的重复定位精度,能够精准可靠地搬运工件、夹爪和工具。开放式接口以及对 EtherCAT、PROFINET、EtherNet/IP 和 Modbus 的支持,使其能够无缝集成到 PLC 和工业自动化环境中。适用于 Python、C++、C#、ROS 和 ROS2 的 SDK 使这款协作机器人特别适合机床上下料、码垛、焊接和物料搬运应用。

一般交货时间:3周
‌
Max. Payload
16
kg
Max. Reach
1,034
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
2
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/706x790/26517af85f/fr16.png

What Applications Is the Fairino FR16 Suitable For?

The Fairino FR16 was developed for companies that need to combine high payload capacity with the flexibility of a collaborative robot. With a 16 kg payload, 1,034 mm reach, and ±0.03 mm repeatability, the robot is ideally suited for machine tending, material handling, heavy assembly processes, palletizing applications, and tasks involving larger grippers or process tools. Thanks to its high payload capacity, multiple parts can be handled simultaneously and more complex tooling can be utilized efficiently. Particularly in the automotive industry, metalworking, and industrial manufacturing, the FR16 helps companies automate heavy and repetitive operations while increasing productivity and maintaining consistent process quality.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

High Payload Meets Ease of Use

The Fairino FR16 combines the performance of a heavy-duty cobot with user-friendly operation. Using the intuitive WebApp or teach pendant, robot positions can be taught directly and automation workflows can be created quickly. Applications such as material handling, machine tending, heavy assembly operations, and packaging processes can therefore be implemented efficiently. At the same time, the robot offers sufficient performance reserves for demanding applications involving heavier workpieces or complex tooling. Open interfaces and support for modern development environments enable seamless integration into existing production lines. This makes the FR16 an excellent choice for both new automation projects and the expansion of existing manufacturing systems.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

Demanding Production Tasks with High Payload

With a 16 kg payload, the Fairino FR16 ranks among the most powerful collaborative robots in its class. This allows larger workpieces, heavy components, and advanced gripper systems to be handled reliably and efficiently. The 1,034 mm reach also enables flexible operation of machines, fixtures, and workstations within a compact automation cell. Thanks to its high precision, processes are executed consistently and product quality remains stable across production cycles. Through open communication interfaces, the robot can connect seamlessly to control systems, vision systems, conveyor technology, and additional automation equipment. The result is a powerful solution for industrial applications with demanding payload requirements.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Powerful Automation Solutions

Successful automation often requires more than a robot alone. Additional components such as grippers, safety technology, vision systems, feeding solutions, and software modules frequently play a key role in project success. Through RBTX, compatible components for the Fairino FR16 can be selected and verified for compatibility, helping reduce engineering effort and integration risks. Companies receive an ideal foundation for implementing a complete automation solution tailored to their specific production requirements. The coordinated interaction of all components accelerates project deployment and enables faster integration into existing manufacturing environments while maintaining operational reliability.

https://a.storyblok.com/f/298593/1903x1033/3ac5013a20/fr10-plasma.png

The FR16 - More Power for Higher Productivity

The Fairino FR16 was developed to automate heavy and repetitive production tasks reliably and efficiently. Its combination of high payload capacity and precise motion control allows processes to be executed with greater productivity, stable quality, and improved process reliability. At the same time, employees can be relieved from physically demanding tasks and reassigned to higher-value activities. Especially in applications involving larger workpieces or heavier tooling, the FR16 provides significant advantages compared to smaller collaborative robots. As a result, it helps companies strengthen their competitiveness, utilize resources more efficiently, and support long-term growth through scalable automation.

https://a.storyblok.com/f/298593/2486x2472/e23c775599/fr16-ubersicht.png

Is the Fairino FR16 the Right Choice for Your Application?

Choosing the right robot should always be based on the specific requirements of the application. Factors such as payload, reach, workpiece weight, tool size, and process requirements all play a crucial role in the selection process. The Fairino FR16 is particularly suitable for companies looking to automate heavy components, operate machines, or implement advanced material handling processes. With a 16 kg payload and a reach of 1,034 mm, it covers a wide range of industrial automation applications while maintaining the flexibility expected from a collaborative robot. RBTX can help identify the ideal combination of robot, gripper, and accessories to create a powerful and cost-effective automation solution for your operation.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌