Fairino FR3 | 6DOF | 622mm | 3kg


多种规格: FR3- IP54 Standard

产品代码: RBTX-FAIR-0001

Precision Cobot for Flexible Industrial Automation

The Fairino FR3 is a 6-axis collaborative robot with a payload of 3 kg and a reach of 622 mm. With a repeatability of ±0.02 mm and a compact, lightweight design (approx. 15 kg), it is ideal for precise robotics in industrial automation.Optionally also available as explosion-proof version.

It supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet, EtherCAT, and Ethernet/IP. Programming is possible via C#, C++, Python, ROS/ROS2. The robot is controlled via a 10.1" teach pendant or web app, and features EtherCAT architecture for real-time performance.

Typical applications include pick & place, quality inspection, gluing, and assembly in industries like electronics, semiconductors, and new retail. The FR3 is perfect for integrators and manufacturers seeking a reliable, high-performance robotic arm.

一般交货时间:7-8周

Max. Payload
3
kg
Max. Reach
622
mm
DOF
6
Weight
15
kg
Repeatability
0.02
mm
Max. Speed
1
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/130d8ab94d/movable_gripping-1.jpg

FR3

FR3是基于人机协作技术的新一代六轴协作机器人产品,其应用场景涵盖3C、半导体、金属加工、点胶、焊接、新零售等,是灵活的、智能制造应用的最佳解决方案。

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR产品系列

适合各种应用场景,有效载荷从3kg到20kg不等。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价