DOBOT Nova 5 (SIMBox) | 6 DOF | 850mm | 5kg

‌
产品代码: RBTX-DOBT-0218

High-Performance Collaborative Robot for Industrial Automation

The Dobot Nova 5 is a 6-axis collaborative robot designed for industrial applications that require higher payload capacity, high speed and excellent operational precision. Its modern and compact design allows simplified integration into production lines, robotic cells and collaborative environments.

The robot features an 850 mm working radius, maximum payload capacity of 5 kg and maximum speed of up to 2 m/s, delivering outstanding performance in fast and repetitive applications. Its lightweight structure of only 14 kg enables easy installation in different industrial mounting orientations.

With ±0.05 mm repeatability and a wide joint motion range, the Nova 5 is ideal for applications such as pick-and-place, industrial assembly, machine tending, inspection, component handling and laboratory automation.

The model supports RS485 communication for end effectors, integrated digital inputs and outputs, IP54 protection rating and quiet operation at approximately 70 dB(A). Its collaborative system enables safe operation and efficient integration into modern industrial processes.

The Dobot Nova 5 also features low power consumption, aluminum alloy and ABS plastic construction, as well as compatibility with different industrial automation tools, grippers and accessories.

一般交货时间:3周
‌
Max. Payload
5
kg
Max. Reach
850
mm
DOF
6
Weight
14
kg
Repeatability
0.05
mm
Max. Speed
2
m⁄s
Protection
54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌