DOBOT CR7A | 6DOF | 800mm | 7kg


产品代码: RBTX-DOBT-0003

Dobot CR7A – High-performance cobot for demanding tasks

The Dobot CR7A is a collaborative robot with a 7 kg payload, 910 mm reach, and ±0.02 mm repeatability. It delivers high stability and precision for complex automation processes.

Supporting DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS, the CR7A integrates seamlessly into industrial control environments. Operation is intuitive and efficient.

Ideal for assembly, machine tending, packaging, palletizing, and precise handling tasks in industrial production.

一般交货时间:3周

Max. Payload
7
kg
Max. Reach
800
mm
Repeatability
0.02
mm
Max. Speed
2
ms
Protection
IP54
Weight
24.5
kg
DOF
6

亮点

https://a.storyblok.com/f/298593/480x720/bcee521fb5/cr7apng.webp

Dobot CR7A

CRA series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价