Delta Robot - with Ezi-SERVOII EtherCAT 3X Control Unit, Working Space Diameter 660 mm

产品代码: RBTX-IGUS-0025

  • Delta robot with EtherCAT Closed Loop Stepper Motor & Drive
  • CiA 402 Drive Profile Support
  • No Gain Tuning / No Hunting
  • Minimum Cycle Time : 0.25 ms
  • 24VDC Drive Input Voltage
  • Space Saving / Less Wiring
  • Compact 3, 3-Axis Drive

一般交货时间:3周

Working Space Diameter
660
mm
DOF
3
Max Payload
2
kg
Max Speed
1
ms
Max Acceleration
20
m
Repeatability
0.5
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价