XMS robot workstation

‌

多种规格: 800x800 mobile

产品代码: RBTX-ITEM-0022

The compact XMS Robot Workstation offers plenty of space for maximum productivity. The item Groove Plate creates a work surface that can be used in a variety of ways. The electrical equipment can be stowed away safely and protected from dust in the base cabinet. The innovative profiles from the XMS series are ideal for neatly routing cables inside the profiles. The robot can be operated using switches integrated into the profiles.

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item will be happy to help you customise this application to the individual requirements of your project.

一般交货时间:3周
‌
Length
800
mm
Dimensions
800x800 mm

亮点

https://a.storyblok.com/f/298593/696076d8de/bild1.svg

Notification

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item will be happy to help you adapt this application to the individual requirements of your project.

https://a.storyblok.com/f/298593/1200x849/782426b2ab/zeichnung_xms-robot-workstation-800x800-mobile.png

Technical details

  • Robot connection with item robot mounting plates for various robot manufacturers and models

  • Mobile thanks to heavy-duty lifting castors with feet and integrated height adjustment

  • Lockable base cabinet with suspension for the control unit, battery, etc.

  • Safe cable routing inside the frame profiles

  • Frame prepared for mounting sensors and other accessories

  • Operating elements such as start/stop or emergency stop switches are integrated into the side of the frame

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌