item robot mounting plate
产品代码: RBTX-ITEM-0019
多种规格: 280x280
Plug-and-play integration thanks to item mounting plates for robotic solutions: You can easily attach cobots from leading suppliers to profiles and frames with slot 8. The adapter plates made of high-strength aluminium are prepared with the right hole pattern for numerous robot models. Alternatively, you can provide a universal mounting plate with customised holes and machining.
一般交货时间:3周
Weight
4.2
kg
Dimensions
280x280 mm
亮点
Compatible with Universal Robots UR20, UR30 and KUKA LBR iisy Series / LBR iiwa Series
Secure connection of the robot to the groove or core bore of the Series 8 Profile System from item
When using the recommended screws, observe the following tightening torques, M8: 25 Nm / M10: 65 Nm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价