LOCTITE | 570 ML Sachet Pneumatic dispenser

‌
产品代码: RBTX-LOC-0023

The 570 ml Pneumatic dispenser is a robust and efficient tool designed for precise application of sealants, adhesives, and other products in sausage-type packaging. Built for professional use, it ensures a smooth, consistent flow and excellent control during application.

Its pneumatic operation reduces operator effort, increasing productivity and delivering a superior finish, even during extended use. The lightweight aluminum body provides durability, while the ergonomic design ensures comfort and safe handling.

Technical Specifications:

  • Capacity: 570 ml
  • Weight: 1.2 kg
  • Type: Pneumatic
  • Application: Sausage pack sealants and adhesives.
  • 一般交货时间:3周
    ‌
    Weight
    1.2
    kg

    亮点

    Ideal for construction

    Ideal for construction, industrial, and maintenance applications, it is compatible with a wide range of materials, including silicone, polyurethane, and industrial adhesives.

    Key Features:

    • Pneumatic operation for smooth and uniform application

    • Compatible with 570 ml sausage packs

    • Lightweight and durable aluminum construction

    • Ergonomic design for improved comfort

    • Suitable for sealants, adhesives, and silicones

    使用RBTX构建低成本的解决方案

    与我们的RBTXpert预约免费视频通话

    rbtx-expert
    选择您合适的时段
    rbtx-expert
    向我们展示您的应用
    rbtx-expert
    igus专家与您一起寻找所有组件
    rbtx-expert
    您将获得固定价格的报价
    ‌