Compact ejector | 65,5 l/min | Normally closed | PNP switching

‌
产品代码: RBTX-SLZ-0043
  • Compact ejector for handling of airtight and slightly porous workpieces
  • Generation and monitoring of vacuum in automated systems
  • Use in robotic handling applications and on linear axes
  • Pick-and-place applications with extremely short cycle times
  • For systems that require highly dynamic gripping of workpieces and where space is limited
  • Typically for use in fully automated small parts handling applications
一般交货时间:3周
‌
Weight
0.2
kg
Max Suction rate
65.5
l⁄min
Nozzle size
1.5
mm
Control
常闭
Type
Switches to plus

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌