Compact ejector | 16 l/min | Normally closed | PNP switching


产品代码: RBTX-SLZ-0037

Smart Vacuum Generation with IO-Link for Advanced Automation

The SCPSc and SCPSi compact ejectors from Schmalz deliver suction rates from 16 to 72 l/min and achieve vacuum levels up to 85%. Featuring Eco nozzle technology and an integrated air-saving function, they reduce compressed air consumption by up to 80%. Their robust plastic housing, compact design, and bright LED or display indicators ensure easy operation and quick status monitoring.

Electrical control is provided via M12 connectors with metal threads. The SCPSi variant supports IO-Link for seamless integration into modern automation systems, offering access to device and process data. Built-in pneumatic valves allow flexible switching (NO/NC) and fast adaptation to various control concepts.

Ideal for pick-and-place tasks, robotic handling, linear axes, and automated small-part handling, especially in tight spaces and dynamic environments. Their compact form and versatile interfaces enable smooth integration into existing systems.

一般交货时间:3周

Nozzle size
0.7
mm
Max Suction rate
16
lmin
Weight
0.2
kg
Control
常闭
Type
Switches to plus

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价