Compact Ejector - 0.7 mm, Normally Open, Switches to Plus
产品代码: RBTX-SLZ-0021
- Compact ejector for handling of airtight and slightly porous workpieces
- Generation and monitoring of vacuum in automated systems
- Use in robotic handling applications and on linear axes
- Pick-and-place applications with extremely short cycle times
- For systems that require highly dynamic gripping of workpieces and where space is limited
- Typically for use in fully automated small parts handling applications
一般交货时间:3周
Weight
0.195
kg
Max Suction rate
16
l⁄min
Nozzle size
0.7
mm
Control
常开
Type
Switches to plus
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)
