SoftGripping Controlbox with integrated pump

‌
产品代码: RBTX-SOFT-0018

The control box with an integrated pump is perfect for cobot and training applications. But also mobile applications where an external or large compressor is inaccessible are ideal use cases for this control box. It contains everything needed to operate pneumatic grippers: a compressor and a vacuum pump are permanently installed. The grippers are very robust and can be operated at a speed of over 60 cycles per minute without any problems. Basically, the use of this box allows the operation of the following SoftGripping product lines: Educational, SoftActuator and SoftGripper, but is also applicable to other product lines.

This model is a good choice, if no compressed air infrastructure is available. Alternatively there is a model with more power that requires compressed air.

一般交货时间:3周
‌
Weight
1
kg
Nozzle size
6
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌